VICTAULIC BLOG

AGS Rigid and Flexible Carbon Steel Long Run Fittings Submittal

Rigid and Flexible OGS Long Run Fittings

Rigid and Flexible OGS Long Run Fittings

One-piece manufactured OGS long run fittings for mechanical room & distribution piping applications. Sizes from 2 1/2 - 12" | 73.0 mm - DN300.

Rigid and Flexible AGS Long Run Fittings

Rigid and Flexible AGS Long Run Fittings

One-piece manufactured long run fittings for mechanical room and distribution piping applications. Sizes from 14 - 24" | DN350 - DN600.

Overcoming Engineering Challenges in Riser Design

Victaulic’s Matthew Strohm discussed how grooved mechanical pipe joining solutions help developers and engineers design taller buildings. Besides saving

Virtual Design and Construction Terms and Conditions – Simplified Chinese

Unlocking Big Value for Utility Piping Systems

Victaulic’s Dan Christian and Chris Lasielo offer their expertise on choosing the right joining method to help maximize efficiencies and

Grooved Couplings, the ‘Future for the Industry’

Victaulic’s Jared Breidinger speaks on how grooved couplings are becoming the preferred alternative to traditional pipe joining, thanks to

Digitalisierter Tiefbau

Victaulic’s Michael Filek authored a byline on how BIM increases project efficiency and planning reliability in civil engineering.

Series 124 Installation-Ready™ Rubber-Lined Butterfly Valve

Installation-Ready™ Series 124 Rubber-Lined Butterfly Valve with Stainless Steel Disc

Exclusively for use on stainless steel pipe which features ends with the Victaulic Original Groove System (OGS) groove profile.