• Energy
  • Downstream Oil and Gas

Downstream Oil and Gas

Unparalleled efficiency and safety through over a century of expertise.

From pre-feed through commissioning, Victaulic value-engineered solutions bring plants online quickly and keep them operating at peak performance. Delivering unique solutions both outside and inside battery limits (OSBL & ISBL), Victaulic is your premier total project partner at every stage, on every project.

From refining and petrochemicals to pipelines and terminals, Victaulic manufactures confidence through a diverse range of systems and services tailored to each project, regardless of complexity. Additionally, Victaulic’s expertise in sustainability allows customers to reduce their carbon footprint and achieve their environmental goals, while also improving their bottom line.

Key Systems:

  • Compressed air, instrument air
  • Utility water including cooling water, wastewater, and raw water
  • Process safety
  • Nitrogen and other inert gas
  • NSF 61 potable water, safety shower
  • Steam and condensate
  • Fire protection
View Downstream Oil and Gas Projects

Values & Solutions

SAFETY

  • Lighter, simpler installation yields increased worker safety and productivity
  • No fumes or flames
  • Visual verification of proper installation
  • Engineered confidence throughout the entire project scope

RISK MITIGATION

  • Superior quality and fast installation means reduced downtime and operating costs, plus improved onsite productivity up to 80%
  • 100% quality inspection prior to shipment from Victaulic
  • Construction expertise through all project phases

ESG

  • Carbon-free installation
  • 80% reduction in fugitive emissions vs Class 600 spiral wound flange gaskets
  • 90% reduction of environmental impact through post-consumer content in ductile iron
  • Industry-leading training for customers and employees
  • Highest standards of professional behavior and ethics

Services

Fabrication

Victaulic offers a variety of solutions that integrate seamlessly into your project based on specific project needs.

Applications Engineering

Our Applications Engineering group is comprised of engineering specialists who devote superior skills and extensive experience to provide only the best services to our valued customers.

Virtual Design and Construction

We are here to help you make your next project faster from the start. Our VDC team can support BIM projects, 3D scanning, model-based estimating, and material management.

Featured Content