Upstream
The dynamic upstream industry requires products that maximize productivity, mitigate risk, and streamline efficiencies in some of the most challenging environments and applications.
From project modeling and fabrication services to industry-leading mechanical pipe joining technology that drives efficiency and safety, Victaulic works to bring systems online faster allowing our customers to begin producing sooner. As a vertically integrated, single-source partner, Victaulic provides quality assurance at every stage of the project lifecycle, delivering systems that are visually verified for proper installation, while reducing onsite labor by as much as 80%.
This equates to a faster, safer, and more reliable system, with products engineered for harsh environments and challenging installations.
Key Upstream Oil and Gas Systems:
- Bulk systems
- Central gathering facilities
- Distillers/desanders
- Flow lines
- Free water knockout
- Heater treaters
- Injection lines
- Mud lines
- Vent lines
- Flare lines
- Produced water lines
- Production headers
- Saltwater disposal
- Secondary recovery
- Separators
- Skim and volume tanks
- Suction/discharge manifolds
- Tank battery
- Tertiary recovery
- Water transfer
- Wellhead hook-ups
Additional Systems for Canadian Oil Sands:
- Hydro transport
- Primary and secondary extraction
- Tailings
- Tailings management
- Pump houses
- Raw water
- Reclaimed water
- Produced water
- Hot and cold process water
- Fire water distribution piping
- In plant utility piping
Values & Solutions
Modularize Construction
- Vertically integrated fabrication and modularization capabilities
- Reduction in onsite installation by up to 60%
- Designed for easy field fit-up an d streamlined installation
Minimize Construction Schedule
- Superior quality and fast installation means reduced downtime and operating costs, plus improved onsite productivity up to 80%
Mitigate Risk
- 100% Visual verification of proper installation
- Enhanced corrosion resistance
- Accommodation of pipe stress, movement, and vibration attenuation
- No hot work, burn permits or fire watch
Services
Fabrication
Victaulic offers a variety of solutions that integrate seamlessly into your project based on your project needs.
Application Engineering
Our Applications Engineering group is comprised of engineering specialists who devote superior skills and extensive experience to provide only the best services to our valued customers.
Piping Movement Design
At Victaulic, our experts in structural and piping design work together with your project team to co-create movement solutions that mitigate your overall risk.