Victaulic Solutions for Offshore
The complexities of offshore operations require reliable and efficient system installation, maintenance, and operations. Value-engineered to meet the demands of the global offshore industry, Victaulic delivers vertically integrated fabricated and modular solutions that:
- mitigate risk
- maximize construction schedule
- streamline system maintenance and expansion
- increase system reliability
From floating production systems to semi-submersible vessels and fixed structures, Victaulic works for offshore facilities.
Systems:
- Utility air
- Potable water
- Process water
- Bulk cement
- Drilling water
- Wastewater
- Compressed air
VICTAULIC SOLUTIONS & VALUE
Mitigate Risk
- 100% Visual verification of proper installation
- Enhanced corrosion resistance
- Accommodation of pipe stress, movement, and vibration attenuation
- Elimination of onsite hazards including flames, fumes, and trip hazards
Maximize Productivity
- Installed up to 10x faster than competitive joining methods
- Easy disassembly and reinstallation for system maintenance
Minimize Schedule
- Up to an 80% reduction in total construction schedule
- Total installed cost savings
Modularize Construction
- Vertically integrated fabrication and modularization capabilities
- Reduction in onsite installation by up to 60%
- Designed for easy field fit up and streamlined installation