FireLock™ Installation-Ready™ Style 004N Flexible Coupling (US and Latin America Only)
- The first Installation-Ready™ flexible coupling for fire protection
- Allows for angular flexibility
- Sizes from 2″ – 8″/DN50 – DN200
- Pressures up to 365 psi/25 bar
Browse manuals and submittal forms.
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| FireLock™ Installation-Ready™ Style 004N Flexible Coupling Submittal | 10.63 |
|
|
| FireLock™ Installation-Ready™ Style 004N Flexible Coupling Installation Instructions | I-004N |
|
| Revit | Downloads |
|---|---|
| Revit US/GLOBAL - 10.63 | Download | AutoCAD 3D | Downloads |
| AutoCAD - 10.63 | Download | AutoCAD 2D | Downloads |
| AutoCAD - 10.63 | Download |
Why is it different? Prior to this technology, in order to install a grooved coupling, the coupling itself was