Skip to content
  • Language
    • English
    • Deutsch
    • Français
    • Español
    • 简体中文
Menu Close
Victaulic Logo
  • Products
          • Product Guide
          • System Solutions
          • Where To Buy
          • Pipe Joining
          • Rigid
          • Flexible
          • Transition
          • Reducing
          • Outlet
          • Plain End
          • Flange Adapters
          • Expansion Joints
          • Press
          • Tools
          • Roll Groove
          • Cut Groove
          • Press Tools
          • Hole Cut
          • Pipe Cut Off
          • Accessories
          • Fittings
          • Grooved
          • Dielectric Adapters
          • Shouldered
          • Plain End
          • Outlets
          • Mechanical-T
          • Press
          • Flow Control
          • Hydronic Balancing
          • Ball
          • Butterfly
          • Check
          • Plug
          • Diverter
          • Strainer
          • Suction Diffusers
          • Gate
          • Shouldered
          • Hydraulic Control
          • Press
          • Air Valves
          • Equipment Modules
          • AHU Drops
          • Pump Drops
          • Headers
          • PRV Stations
          • KOIL-KIT™ Coil Packages
          • Riser Fittings
          • Isolation Outlet Fittings
  • Fire
          • Product Guide
          • System Solutions
          • Where To Buy
          • Sprinklers (Click to Filter)
          • Standard Coverage
          • Extended Coverage
          • Residential
          • Storage
          • Dry
          • Specific Application
          • Interactive Sprinkler Chart
          • Pipe Joining
          • Rigid
          • Flexible
          • Reducing
          • Outlet
          • Flange Adapters
          • Press
          • Fittings
          • Grooved
          • Flexible Sprinkler Drops
          • Outlets
          • Mechanical-T
          • Press
          • Tools
          • Roll Groove
          • Cut Groove
          • Press Tools
          • Hole Cut
          • Accessories
          • Devices
          • Preaction
          • Dry
          • Deluge
          • Accessories
          • Wet
          • Special Hazards
          • Victaulic Vortex
          • Flow Control
          • Zone Control
          • Test & Drain
          • Ball
          • Butterfly
          • Check Valve
          • Strainers
          • Actuators
          • Alternate Wet/Dry
          • Gate
          • Hydraulic Control
          • Press
          • Level Control
          • Wall Post
  • Markets
          • Commercial & Residential
          • Mission Critical
          • Education
          • Healthcare
          • Industrial
          • Energy
          • Infrastructure
          • Mining
          • Oil & Gas
          • Projects
          • Commercial/ Residential
          • Education
          • Energy
          • Healthcare
          • Industrial
          • Infrastructure
          • Mining
          • Mission Critical
          • Oil & Gas
  • Solutions
          • Systems
          • System Solution for HDPE Pipe
          • System Solution for PVC/CPVC Pipe
          • VicFlex™ Sprinkler Fitting System
          • Dry Sprinkler System Solutions
          • QuickVic™ SD Installation-Ready™ System
          • See all
        • Engineering Benefits

          • Accommodating Seismic Movement
          • Accommodating Thermal Movement
          • Noise & Vibration Attenuation
        • Mechanical Joining

          • Gasket Technology
          • Grooved Technology
        • System Installation

          • Safer System Installations
          • Compressed Construction Schedules
          • Simplified Maintenance
          • Confined Space Installations
  • Services
          • Applications Engineering
          • Custom Castings
          • Extreme Innovation
        • Customer Training

          • Victaulic University
          • Fire Protection Workshop Registration
          • Australia Fire Protection Workshop Registration
          • Virtual Design & Construction
          • Software & Content Library
          • Victaulic Tools for Revit
  • Resources
          • Projects
          • Blog
          • Software & Content Library
          • Tools & Calculators
          • Industry Resources
          • Order Literature
          • Supplier Resources
          • Trade Compliance
          • SmartVic (EMEAI & AP only)
          • 2021 Tax Reports – Poland
          • 2020 Tax Reports – Poland
          • Literature
          • Approvals
          • Certificates
          • Submittals
          • Manuals
          • Technical & Design Data
          • ESG
          • White Papers
          • Catalogs
          • Market Brochures
          • Terms and Conditions
          • Technical Service Bulletins
          • Fire Protection Technical Service Bulletins
          • Order Forms | Check Sheets
          • Discontinued Product Support
          • Price Lists
          • US & Latin America
          • Africa
          • Australia/New Zealand
          • Canada
          • China
          • Europe/Ireland
          • India
          • Israel
          • Korea
          • Malaysia
          • Middle East
          • Nordic
          • Southeast Asia
          • United Kingdom
          • Product Specifications
          • Product Selection Guides
          • VicFlex™ Flexible Sprinkler Fitting Systems
  • Company
        • Corporate Headquarters

          4901 Kesslersville Road
          Easton, PA 18040

          • 610-559-3300
          • Get Directions
          • View All Locations
        • About Us

          • Fact Sheets
          • Press Releases
          • Innovation Timeline
          • 100 Years of Innovation
          • Careers
          • Code of Conduct
          • Awareness Line
          • Compliance Policies
  • Contact Us
        • Corporate Headquarters

          4901 Kesslersville Road
          Easton, PA 18040

          • 610-559-3300
          • Get Directions
        • Support

          • General Questions
          • Technical Questions
          • Software Content Support
          • Website Feedback
          • Australia Sales Locator
          • France Sales Locator
          • Italy Sales Locator
          • Nordic Sales Locator
          • Southeast Asia Sales Locator
          • Spain Sales Locator
          • Find A Location Overview
          • North and South America
          • Canada
          • Mexico
          • Brazil
          • Europe
          • Middle East
          • India
          • Asia Pacific
          • Careers
          • Code of Conduct
          • Awareness Line
          • Compliance Policies
  • Where To Buy
Add Resources to Package
Click to open search
Close
  • Products
    • Pipe Joining
    • Fittings
    • Flow Control
    • Equipment Modules
    • Tools
    • Product Guide
    • Systems
    • Where to Buy
  • Fire
    • Sprinklers (Click to filter)
    • Interactive Sprinkler Chart
    • Pipe Joining
    • Fittings
    • Flow Control
    • Devices
    • Special Hazards
    • Tools
    • Product Guide
  • Markets
    • Commercial & Residential
    • Mission Critical
    • Education
    • Healthcare
    • Industrial
    • Energy
    • Infrastructure
    • Mining
    • Oil, Gas, & Chemical
  • Solutions
    • Engineering Benefits
      • Accommodating Seismic Movement
      • Accommodating Thermal Movement
      • Noise & Vibration Attenuation
    • Mechanical Joining
      • Gasket Technology
      • Grooved Technology
    • System Installation
      • Safer System Installations
      • Compressed Construction Schedules
      • Simplified Maintenance
      • Confined Space Installations
  • Systems
    • VicFlex™ Sprinkler Fitting System
    • Dry Sprinkler System Solutions
    • QuickVic™ SD Installation-Ready™ System
  • Services
    • Applications Engineering
    • Custom Castings
    • Customer Training
      • Customer Training Overview
      • Victaulic University
      • Fire Protection Workshop Registration
  • Virtual Design & Construction
    • Software Library
    • Victaulic Tools for Revit
  • Resources
    • Blog
    • Literature
    • Projects
    • Price Lists
    • Tools & Calculators
  • Company
    • About Us
    • Careers
  • Contact Us
    • Contact Us Overview
    • Website Feedback
    • Support
    • Find a Location
    • Careers
  • Where to Buy
  • Language
    • English
    • Deutsch
    • Français
    • Español
    • 简体中文
  • Home
  • Products
  • Devices
  • Dry
  • FireLock NXT™ Series 768N Dry System Check Valve
Series 768N FireLock NXT™ Dry System Check Valve
  • FireLock NXT™ Series 768N Dry System Check Valve
  • FireLock NXT™ Series 768N Dry System Check Valve
  • FireLock NXT™ Series 768N Dry System Check Valve

FireLock NXT™ Series 768N Dry System Check Valve

  • For use where piping may freeze such as unheated warehouses, outdoor parking garages or stadiums
  • Actuation options: Series 776 Low-Pressure Actuator
  • Available bare, pretrimmed, as a Vic-Quick riser or in a Series 745 FireLock Fire-Pac cabinet
  • Sizes from 1½ – 8″ | DN40 – DN200
  • Pressures up to 300 psi | 2068 kPa | 20 bar
General Questions? Technical Questions?

Resources

Browse manuals and submittal forms.

  • All Resources
  • Submittal
  • Manuals
  • Posters/Wall Charts
Resource Number Downloads Collection
Victaulic® FireLock NXT™ Series 768N Dry Valve Submittal 31.80
  • english
  • chinese-traditional
  • french-france
  • german
  • italian
  • norwegian
  • polish
  • romanian
  • swedish
  • turkish
Rebuild Kit Instructions for FireLock NXT™ 768N Dry Valves, FireLock NXT™ 769N Deluge Valves, and FireLock NXT™ 769N Preaction Valves I-768N-769N-RBKIT
  • english
  • german
  • polish
FireLock NXT™ Series 768N Dry Valve Installation Manual I-768N
  • english
  • bulgarian
  • chinese-simplified
  • chinese-traditional
  • danish
  • dutch
  • finnish
  • french
  • german
  • italian
  • norwegian
  • polish
  • portuguese
  • romanian
  • russian
  • serbian
  • spanish-spain
  • swedish
  • turkish
FireLock NXT™ Series 768N Dry Valve Installation Poster  I-768N-PST
  • english
  • bulgarian
  • chinese-simplified
  • chinese-traditional
  • czech
  • danish
  • dutch
  • french-france
  • german
  • hungarian
  • italian
  • latvian
  • lithuanian
  • norwegian
  • polish
  • portuguese
  • romanian
  • serbian
  • slovak
  • spanish-spain
  • swedish
  • turkish
Series 768N FireLock NXT™ Dry Valve with "FG" Trim Wall Chart I-768N-FG-PST
  • english
  • norwegian
  • swedish
Series 768N FireLock NXT™ Dry Valve with "SBSC" Trim Wall Chart I-768N-SBSC-PST
  • english
  • swedish
Series ABV Auxiliary Drain Ball Valve Submittal 30.76
  • english

Software Content

Find files related to this product >

Systems

Firelock NXT™ Valve Solutions

Series 769N Preaction Install

FireLock NXT™ Valve Solutions Not just valves – simplicity. Thoughtfully designed with our customers in mind, FireLock NXT™ Valves

Victaulic Logo
  • Contact Us
  • Careers
  • Website Feedback
  • Privacy Statement
  • Terms & Conditions
  • Cookie Notice
  • Do Not Sell My Personal Information
  • Twitter
  • Facebook
  • YouTube
  • LinkedIn
  • Instagram
  • WeChat
    WeChat QR Code
© 2023 Victaulic Company. All rights reserved.

We use cookies to give you the best experience when using our website. With your permission, we also set performance and functionality cookies, analytics cookies, advertising cookies and social media cookies. You can click “Accept all” if you are happy for us to place cookies (you can always change your mind later). For more information please see our Cookie Notice.

Powered by  GDPR Cookie Compliance
Privacy Overview

This website uses cookies so that we can provide you with the best user experience possible. Cookie information is stored in your browser and performs functions such as recognizing you when you return to our website and helping our team to understand which sections of the website you find most interesting and useful. For more information, please see our Cookie Notice.

Strictly Necessary Cookies

These are cookies that are required for the operation of our website. They include, for example, cookies that enable you to log into secure areas of our website, use our customer services chat features, use a shopping cart or make use of e-billing services.

If you disable this cookie, we will not be able to save your preferences. This means that every time you visit this website you will need to enable or disable cookies again.

Analytical Cookies

These cookies collect information about how users access and move through the website. These cookies may also collect the websites you visited before arriving at our website. We use this information in either aggregate form to help us to improve the way our website works, or to personalize our website works, or to personalize our website to your interests.

Please enable preference cookies first so that we can save your preferences!

Advertising Cookies

These cookies are used to make the advertising displayed on the website more relevant to you. These cookies prevent ads reappearing and ensure that ads are properly displayed. Certain third-party cookies may track users over different websites and will provide ads relevant to your interests.

Please enable preference cookies first so that we can save your preferences!

Performance & Functionality Cookies

These are used to recognize you when you return to our website. This enables us to personalize our content for you and remember your preferences (for example, your choice of language or region), but are non-essential to the performance of the website.

Social Media Cookies
These cookies allow us to integrate social media functions into our website and may also be used for advertising purposes.