Series 769N FireLock NXT™ Preaction System Check Valve
- Available bare, pretrimmed, as a Vic-Quick riser or in a Series 745 FireLock Fire-Pac cabinet
- Sizes from 1½ – 8″ | DN40 – DN200
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock NXT™ Preaction Trim Series 769N Submittal | 31.82 |
|
|
Rebuild Kit Instructions for Series 768N FireLock NXT™ Dry Valves, Series 769N FireLock NXT™ Deluge Valves, and Series 769N FireLock NXT™ Preaction Valves | I-768N-769N-RBKIT |
|
|
Series 769N FireLock NXT™ Preaction Valve with Series 798 DPA Installation Manual | I-769N-Preaction-DPA |
|
|
Series 769N FireLock NXT™ Preaction Valve with Series 798 DPA Installation Poster | I-769N-Preaction-DPA-PST |
|
|
Series 769N FireLock NXT™ Preaction Electric Redundant Solenoid – LPCB Installation Poster | I-769N-Preaction-ELEC-LPCB-PST |
|
|
Series 769N FireLock NXT™ Preaction DI Electric/Pneumatic Redundant Solenoid -LPCB Installation Poster | I-769N-Preaction-EP-LPCB-PST |
|
|
Series 769N FireLock NXT™ Preaction Valve with Series 767 EPA Installation Manual | I-769N-Preaction-EPA |
|
|
Series 769N FireLock NXT™ Actuated Valve with Preaction Trim Installation Manual | I-769N-Preaction |
|
|
Series 769N FireLock NXT™ Preaction Electric Auto Convert Installation Manual | I-769N-Preaction-AC-ELEC |
|
|
Series 769N FireLock NXT™ Preaction Electric Auto Convert Installation Poster | I-769N-Preaction-AC-ELEC-PST |
|
|
Series 769N FireLock NXT™ Preaction Valve Single Interlocked electric Release and Double Interlocked Electric Installation Manual | I-769N-Preaction-SIE-PST |
|
FireLock NXT™ Valve Solutions Not just valves – simplicity. Thoughtfully designed with our customers in mind, FireLock NXT™ Valves