Solenoid Control Valve (On/Off)
- Victaulic Series 971 | Bermad Model BC-710-P
- Sizes from 1 ½ – 8” | DN40 – DN200
- Pressure up to 400 psi | 2758 kPa |28 bar
- 24 VAC/Normally Open valve (Solenoid energizes to close)
- Regional availability, contact Victaulic for details