• Home
  • Products
  • Pipe Joining
  • QuickVic™ Installation-Ready™ Style 877N Flexible Coupling for Potable Water Applications

QuickVic™ Installation-Ready™ Style 877N Flexible Coupling for Potable Water Applications

  • For use on stainless steel and galvanized carbon steel potable water piping systems only
  • Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
  • Sizes from 2 – 8” | DN50 – DN200
  • Pressures up to 1000 psi | 6895 kPa | 69 bar
  • Operating temperature: +0˚F to +180˚F | -18˚C to +82˚C
  • Provides a flexible pipe joint designed to accommodate a limited amount of linear and/or angular movement
  • Regional availability, contact Victaulic for details