Posted on March 19th, 2024
Finalists Include the RG3400 Roll Grooving Tool and the VicFlex™ Series VS2 Standard Coverage Sprinkler

Victaulic has been named a finalist in Consulting-Specifying Engineer’s 2024 Product of the Year Program in two categories – the RG3400 Roll Grooving Tool has been nominated in the HVAC category and the VicFlex™ Series VS2 Standard Coverage Sprinkler has been nominated in the Building & Construction category.
The Product of The Year Program is the premier award program for new products in the HVAC, fire/life safety, electrical, and plumbing systems engineering markets.

RG3400 Roll Grooving Tool
The RG3400 Roll Grooving Tool is Victaulic’s best-in-class roll grooving tool for 1-12” OGS and 1” IGS. It incorporates all the necessary components to groove various pipe sizes and schedules into a single package for field and shop fabrication. The plug-and-play design includes an integrated motor, pipe stand, roll set package, pipe tape, and storage bag with accessories.
The RG3400 streamlines operation while performing precise, consistent grooves with a simplified depth-setting procedure that makes adjusting between different pipe sizes and schedules easier. As Victaulic’s quietest roll grooving tool yet, the RG3400 is ideal for use in occupied spaces where operating noise could be a disruption.

VicFlex™ Series VS2 Standard Coverage Sprinkler
The VicFlex™ Series VS2 Standard Coverage Sprinkler is the only flexible UL Listed K5.6 Standard Coverage sprinkler, and requires no equivalent length calculations past the branchline. The one-piece flexible assembly is a fully K-factored sprinkler approved for use in wet sprinkler systems. The single connection point on the flexible hose streamlines installations and eliminates the labor of measuring, cutting and threading hard pipe.
While advantageous on all projects, the Series VS2 is ideal for retrofit jobs, replacing traditional hard pipe sprinklers and removing the need to account for additional friction loss.
Cast Your Vote Today
Voting is now open for the 2024 Product of the Year for qualified Consulting-Specifying Engineer subscribers. Voting closes on April 12 and winners will be announced on June 1.
Don’t miss the opportunity to weigh in on the most innovative products of the year while showing your support for the RG3400 Roll Grooving Tool and the VicFlex Series VS2 Standard Coverage Sprinkler.
Cast your vote or subscribe today to make your voice heard!