Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style 07-TCS Rigid Coupling Style 07-TCS Rigid Coupling
Style W77S Stainless Steel Flexible Coupling Style W77S Stainless Steel Flexible Coupling
Style 31R AWWA Rigid Coupling Style 31R AWWA Rigid Coupling
Style W257N Dynamic Movement Joint Style W257N Dynamic Movement Joint
Style 341 Flange Adapter Style 341 Flange Adapter
FireLock™ Installation-Ready™ Style 009V Rigid Coupling FireLock™ Installation-Ready™ Style 009V Rigid Coupling
HP-170 Style HP-170 Rigid Coupling
FireLock™ Installation-Ready™ Style 004N Flexible Coupling FireLock™ Installation-Ready™ Style 004N Flexible Coupling (US and Latin America Only)
Style W257B Dynamic Movement Joint For Buried Applications Style W257B Dynamic Movement Joint for Buried Applications