Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style 41 Vic-Ring Traditional Grooved Coupling  Style 41 Vic-Ring Traditional Grooved Coupling 
Style 475 Stainless Steel Type 316 Lightweight Flexible Coupling Style 475 Stainless Steel Type 316 Lightweight Flexible Coupling
Style 475DX Duplex Stainless Steel Lightweight Flexible Coupling Style 475DX Duplex Stainless Steel Lightweight Flexible Coupling
Style 75 Flexible Coupling Style 75 Flexible Coupling
Style 77 Flexible Coupling Style 77 Flexible Coupling
Style 07 Zero-Flex™ Rigid Coupling Zero-Flex™ Style 07 Rigid Coupling
Style 221A Flue Gas Nozzle Coupling Style 221A Flue Gas Nozzle Coupling
Style 296A Rigid Coupling for FRP/GRP  Style 296-A Rigid Coupling for FRP/GRP
Style 489 Stainless Steel Type 316 Rigid Coupling Style 489 Stainless Steel Type 316 Rigid Coupling