Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style 877N QuickVic™ Installation-Ready™ Flexible Coupling for Potable Water Applications QuickVic™ Installation-Ready™ Style 877N Flexible Coupling for Potable Water Applications
QuickVic™ Installation-Ready™ Style 807N Rigid Coupling for Potable Water Applications QuickVic™ Installation-Ready™ Style 807N Rigid Coupling for Potable Water Applications
Style 257 Dynamic Movement Joint Style 257 Dynamic Movement Joint
Style 257C Dynamic Movement Joint Style 257C Dynamic Movement Joint
PGS-300™ Style 355 Expansion Joint For CPVC/PVC Pipe PGS-300™ Style 355 Expansion Joint For CPVC/PVC Pipe
Style E485 StrengThin™ 100 Rigid Coupling for Stainless Steel – Taiwan Only StrengThin™ 100 Style E485 Rigid Coupling For Stainless Steel – Taiwan Only
Style 109 FireLock™ Installation-Ready™ One-Bolt Rigid Coupling FireLock™ Installation-Ready™ Style 109 One-Bolt Rigid Coupling
Style 809N High-Pressure Coupling for Ring Systems Style 809N High-Pressure Coupling for Ring Systems
QuickVic™ SD Installation-Ready™ System QuickVic™ SD Installation-Ready™ System