Victaulic page Header pipe joining image

Pipe Joining

  • Home
  • Products
  • Pipe Joining
Victaulic pipe couplings are used to connect pipes of various pipe materials and across multiple fire protection, industrial and commercial applications. Choose from our selection of pipe joining couplings, including rigid, flexible, transition, reducing, outlet, VIC-PRESS™, and plain end pipe joining couplings. Also find flange adapters, expansion joints and more. View More

Victaulic pipe connectors are used across various applications including:

  • Potable water piping systems
  • Hydraulic applications 
  • Moderate and high-pressure applications
  • Steam & non-steam applications
  • Water and wastewater pipelines
  • Slurry Services
  • Water transmission, force mains and penstock lines
  • Abrasive systems & services
  • Oil & gas services

Victaulic pipe joining couplings are also used to join multiple pipe materials including:

  • Stainless steel pipe
  • Carbon steel pipe
  • Ductile iron pipe
  • Plastic coated pipe
  • Copper tube
  • HDPE (High-density polyethylene) pipe
  • CPVC/ PVC (chlorinated polyvinyl chloride/ polyvinyl chloride) pipe
  • FRP (Fiberglass-reinforced plastic) pipe
  • AQUAMINE™pipe
  • Aluminum pipe

Other types of Victaulic pipe connections include:

  • Flange adapters
  • Dynamic movement joints
  • Flexible loop for steam
  • Expansion joints
  • Expansion barrels
  • Mechanical-T outlets

From small diameter to large diameter, thin wall stainless steel, PVC Reusable and numerous other options, Victaulic pipe joining products and solutions are the choice of discerning engineers, contractors and site owners.
View Less
Product Guide
Style 108 FireLock™ IGS™ Installation-Ready™ Rigid Coupling FireLock™ IGS™ Installation-Ready™ Style 108 Rigid Coupling
Style 009N FireLock EZ™ Rigid Coupling FireLock EZ™ Style 009N Rigid Coupling
Style 644 Installation-Ready™ Transition Coupling for Potable Water Installation-Ready™ Style 644 Transition Coupling
Victaulic Style 357 Installation-Ready™ Rigid Coupling Installation-Ready™ Style 357 Rigid Coupling For CPVC/PVC Pipe
Style 358 Reducing Coupling For CPVC/PVC Pipe Style 358 Reducing Coupling For CPVC/PVC Pipe
Style 356 Installation-Ready™ Transition Coupling For CPVC/PVC Pipe Installation-Ready™ Style 356 Transition Coupling For CPVC/PVC Pipe
Style 904 Flange Adapter for HDPE-to-Flanged Pipe Style 904 Flange Adapter for HDPE-to-Flanged Pipe
Style W257 Dynamic Movement Joint Style W257 Dynamic Movement Joint
Style 005H FireLock™ Rigid Coupling FireLock™ Style 005H Rigid Coupling