4901 Kesslersville Road Easton, PA 18040
Victaulic Series 972 | Bermad Model BC-720-P (Ductile iron body). Also available: Victaulic Series 972-SS (Stainless steel body). Sizes from 1 ½ - ...
Victaulic Series 972-PD | Bermad Model BC-720-PD-P – Pressure up to 400 psi | 2758 kPa |28 bar. Also available: Victaulic Series 982-PP | Bermad Mo...
Victaulic Series 973-Q |Bermad Model BC-73Q-P – Pressure up to 250 psi | 1724 kPa | 17 bar. Also available: Victaulic Series 973-QHP – Pressure up ...
Victaulic Series 979-4 |Bermad Model BC-794-P – Pressure up to 250 psi | 1724 kPa | 17 bar. Also available: Victaulic Series 979-4HP – Pressure up ...
Victaulic Series 972S-H | Bermad Model BC-72S-H-P. Sizes from 1 ½ - 8” | DN40 – DN200. Pressure up to 400 psi | 2758 kPa |28 bar
Victaulic Series 972S-2B-H | Bermad Model BC-72S-2B-H-P. Sizes from 1 ½ – 8” | DN40 – DN200. Pressure up to 300 psi | 2068 kPa | 21 bar
Victaulic Series 970-N | Bermad Model BC-70N-P. Sizes from 1 ½ - 8” | DN40 - DN200. Pressure up to 400 psi | 2758 kPa | 28 bar
Victaulic Series 973 | Bermad Model BC-730-P - Pressure up to 250 psi. Also available: Victaulic Series 973-HP | Bermad Model BC-730-P - Pressure u...
Victaulic Series 971 | Bermad Model BC-710-P. Sizes from 1 ½ - 8” | DN40 - DN200. Pressure up to 400 psi | 2758 kPa |28 bar