4901 Kesslersville Road Easton, PA 18040
Used in drinking water applications. NSF Certified in accordance with ANSI/NSF 61 to 180°F | 82°C and ANSI/NSF 372. Differential pressure options 2...
Expert guest authors examine how hydrogen production technologies advancement will help improve the economics of green hydrogen.
Test Orifice K-Factor and Connections per Size: 1″ | DN25 – K2.8 (4.0 SI), NPT/IGS™ 1 1/4″ | DN32