VICTAULIC SOLUTIONS FOR MIDSTREAM
From hydrocarbon transport, to water gathering, reuse, and delivery, the midstream sector requires reliable and efficient transportation solutions.
This complex market is driven by products and systems that meet the needs of challenging applications and ever-changing landscapes. Whether installing buried or exposed piping systems on HDPE, stainless steel, or epoxy coated pipe, Victaulic solutions are the ideal choice.
Installed using simple hand tools, Victaulic products can be assembled up to 10 times faster than alternative pipe joining methods with visual verification that every pipe joint is properly installed, mitigating risk, and increasing system confidence.
Victaulic offers a suite of solutions engineered for safety, efficiency, and system reliability.
Midstream Systems:
- Transport pipelines
- Salt water disposal
- Water recycle facilities
- Produced and freshwater transmission lines (buried and above ground)
- Risers
- Water transfer
- Pig launchers
- Fire water lines
- Deluge systems
Victaulic Solutions & Value
Mitigate Risk
- 100% Visual verification of proper installation
- Enhanced corrosion resistance
- Accommodation of pipe stress, movement, and vibration attenuation
- Elimination of onsite hazards including flames, fumes, and trip hazards
Maximize Productivity
- Installed up to 10x faster than competitive joining methods
- Easy disassembly and reinstallation for system maintenance
Minimize Schedule
- Up to an 80% reduction in total construction schedule
- Total installed cost savings
Modularize Construction
- Vertically integrated fabrication and modularization capabilities
- Reduction in onsite installation by up to 60%
- Designed for easy field fit up and streamlined installation