VICTAULIC SOLUTIONS FOR UPSTREAM OIL
The dynamic upstream industry requires products that maximize productivity, mitigate risk, and streamline efficiencies in some of the most challenging environments and applications.
From project modeling and fabrication services to industry-leading mechanical pipe joining technology that drives efficiency and safety, Victaulic works to bring systems online faster allowing our customers to begin producing sooner.
As a vertically integrated, single-source partner, Victaulic provides quality assurance at every stage of the project lifecycle, delivering systems that are visually verified for proper installation, while reducing onsite labor by as much as 80%.
This equates to a faster, safer, and more reliable system, with products engineered for harsh environments and challenging installations.
Systems:
- Bulk systems
- Central gathering facilities
- Distillers/desanders
- Flow lines
- Free water knockout
- Heater treaters
- Injection lines
- Mud lines
- Vent lines
- Flare lines
- Produced water lines
- Production headers
- Saltwater disposal
- Secondary recovery
- Separators
- Skim and volume tanks
- Suction/discharge manifolds
- Tank battery
- Tertiary recovery
- Water transfer
- Wellhead hook-ups
Additional Systems for Canadian Oil Sands:
- Hydro transport
- Primary and secondary extraction
- Tailings
- Tailings management
- Pump houses
- Raw water
- Reclaimed water
- Produced water
- Hot and cold process water
- Fire water distribution piping
- In plant utility piping
Victaulic Solutions & Value
Mitigate Risk
- 100% Visual verification of proper installation
- Enhanced corrosion resistance
- Accommodation of pipe stress, movement, and vibration attenuation
- Elimination of onsite hazards including flames, fumes, and trip hazards
Maximize Productivity
- Installed up to 10x faster than competitive joining methods
- Easy disassembly and reinstallation for system maintenance
Minimize Schedule
- Up to an 80% reduction in total construction schedule
- Total installed cost savings
Modularize Construction
- Vertically integrated fabrication and modularization capabilities
- Reduction in onsite installation by up to 60%
- Designed for easy field fit up and streamlined installation