RG3400 Roll Grooving Tool

  • Field and shop fabrication roll grooving tool
  • Improves the accuracy and productivity of the pipe grooving process
  • Grooving Capability
    • Carbon Steel/Stainless Steel: 1-12″ OGS
    • Carbon Steel: 1″ IGS
    • Light Wall Stainless Steel: 2-12″
    • Copper: 2-8″
    • PVC: 2-8″
    • Aluminum: 2-12″
  • Power Requirements:
    • 220V 50HZ
    • 220V 60HZ
    • 110V 50HZ
    • 120V 60HZ
  • Weight: 302 lbs | 137 kg