FireLock NXT™ Valve Solutions

Not just valves – simplicity.

Thoughtfully designed with our customers in mind, FireLock NXT™ Valves offer streamlined set-up, simplified maintenance and dependable operation.

Trim Configurations:

  • Bare
  • Pretrimmed
  • Vic-Quick Riser – includes:
    • Drain Connection Kit
    • Preset Air Supervisory and Alarm Switches
    • Control Valve
    • Style 009N Installation-Ready Coupling
768n-500x500

  • Low-Pressure Actuator eliminates air-to-water differential and allows up to 40% smaller air compressor motor size
  • Consistent valve body design through all applications, with easy reset for clapper – no mechanical latches or reset knobs
  • Manifolds feature labeled inlets and outlets and unique strainer threads to eliminate guesswork and assist during maintenance
  • Fewer moving parts with a robust direct acting diaphragm
  • Reference materials at your fingertips with a quick scan of a QR Code between you and installation set-up and maintenance instructions or a call to Victaulic Customer Service.

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC FIRELOCK NXT™ VALVE SOLUTIONS.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Construction workers shaking hands

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

"*" indicates required fields

FIRELOCK NXT™ PRODUCTS

  • All Products
  • Flow Control
  • Devices
FireLock NXT™ Series 769N Deluge Valve
FireLock NXT™ Series 769N Deluge Valve
FireLock NXT™ Series 768N Dry System Check Valve
FireLock NXT™ Series 768N Dry System Check Valve
  • For use where piping may freeze such as unheated warehouses, outdoor parking garages or stadiums
  • Actuation options: Series 776 Low-Pressure Actuator
  • Available bare, pretrimmed, as a Vic-Quick riser or in a Series 745 FireLock Fire-Pac cabinet
  • Sizes from 1½ - 8" | DN40 - DN200
  • Pressures up to 300 psi | 2068 kPa | 20 bar
FireLock NXT™ Series 769N Preaction System Check Valve
FireLock NXT™ Series 769N Preaction System Check Valve
  • Available bare, pretrimmed, as a Vic-Quick riser or in a Series 745 FireLock Fire-Pac cabinet
  • Sizes from 1½ - 8" | DN40 - DN200
  • Pressures up to 300 psi | 2068 kPa | 21 bar
FireLock NXT™ AutoConvert Trim Assembly
FireLock NXT™ AutoConvert Trim Assembly
  • In the event of an AC power loss, the AutoConvert module latches from Closed to Open with a quick electrical pulse
  • For use with Series 769N electric release valves sizes from 1½ - 8" | DN40 - DN200
  • Pressures up to 300 psi | 2068 kPa | 20 bar
FireLock NXT™ Series 764 Alternate Wet/Dry Valve
FireLock NXT™ Series 764 Alternate Wet/Dry Valve
  • Available bare, pretrimmed, or as a Vic-Quick riser
  • Sizes from 1½ - 8" | 40 - 200 mm
  • Pressures up to 300 psi | 2068 kPa | 21 bar
FireLock NXT™ Series 760 Water Motor Alarm
FireLock NXT™ Series 760 Water Motor Alarm
  • Mechanical, water-powered device signaling the flow of water in an automatic sprinkler system
  • For wall thicknesses 2 - 13" | 51 - 330 mm
  • Red enamel is standard finish for the gong shell
FireLock NXT™ Series 776 Low Pressure Actuator
FireLock NXT™ Series 776 Low Pressure Actuator
  • Designed for a single trip point for the pneumatic event, regardless of water supply pressure
  • Comes standard on Series 768N dry, Series 769N deluge and Series 769N preaction FireLock NXT™ valves
  • Pressures up to 300 psi | 2068 kPa | 21 bar
FireLock NXT™ Series 798 Double Pneumatic Actuator
FireLock NXT™ Series 798 Double Pneumatic Actuator
  • Designed to actuate at 7 psi | 48 kPa | 0.5 bar for both the pilot and sprinkler system
  • Pressures up to 300 psi | 2068 kPa | 21 bar
FireLock™ Series 745 Fire-Pac
FireLock™ Series 745 Fire-Pac
  • Completely preassembled fire protection valve enclosed in weatherproof cabinet
  • Sizes from 1½ - 8" | DN40 - DN200
  • Pressures up to 300 psi | 2068 kPa | 21 bar
Series 767 Electric/Pneumatic Double Interlock Actuator
Series 767 Electric/Pneumatic Double Interlock Actuator
  • Low-pressure actuator designed to trigger systems using the Series 769N FireLock NXT Preaction valve
  • Built-in 24 VDC normally closed solenoid with integrated coil monitoring
  • Conduit connection: ½"/15 mm with 12"/300 mm wire extensions
  • Pressures up to 300 psi/2065 kPa/20 bar
Series 7C7 Air Maintenance/Compressor Assembly
Series 7C7 Air Maintenance/Compressor Assembly
  • Off-the-shelf Installation-Ready™ compressor that is factory preset to accommodate air supply requirements for Victaulic FireLock NXT™ devices
  • Included UL Listed/FM Approved Series 757P Regulated Air Maintenance Trim assembly
  • Flexible hose for quick connection to system trim
  • Preset Air Pressure Switch: 13 – 18 psi | 90 – 124 kPa | 0.9 – 1.2 bar
  • Available Sizes: For pipe sizes 11/2 – 8" | DN40 – DN200
  • Reduced noise levels - below 80 decibels
FireLock™ Series 746-LPA Dry Accelerator
FireLock™ Series 746-LPA Dry Accelerator
  • Designed for Series 768N dry and Series 769N preaction valves in order to speed response time and/or accommodate larger system
  • System air pressures ranging from 13 psi | 90 kPa | 0.9 bar to 18 psi | 124 kPa | 1.2 bar
  • Pressures up to 300 psi | 2068 kPa | 21 bar
Series 757 FireLock™ Air Maintenance Trim Assembly
FireLock™ Series 757 Air Maintenance Trim Assembly
  • Reduces high pressure supply air through the integral regulator to recommended air pressure based on the water supply pressure
FireLock™ Series 757P Air Maintenance Trim Assembly
FireLock™ Series 757P Air Maintenance Trim Assembly
  • Reduces high pressure supply air through the integral regulator to recommended air pressure based on the water supply pressure
  • Series 757P designed with pressure switch for use with small compressors which do not have pressure control switches
FireLock™ Series 753-E 300 psi Solenoid
FireLock™ Series 753-E 300 psi Solenoid
  • A solenoid for use with Victaulic FireLock Preaction and Deluge devices that are electrically activated
  • Optional integrated coil supervision to meet the requirements of NFPA 13
  • Uses a ½” | 15 mm NPT connection, wired for 24 VDC
  • Pressures up to 300 psi/2056 kPa/20 bar

FIRELOCK NXT™ DOWNLOADS

  • All Resources
  • Submittals
  • Manuals
Resource Number Downloads Collection
FireLock NXT™ Series 768N Dry Valve Submittal 31.80
FireLock NXT™ Series 769N Preaction Trim Submittal 31.82
FireLock NXT™ Series 769 Preaction Devices LPCB Listed Submittal 30.85
FireLock NXT™ Series 769 Preaction Electric AutoConvert Dry Trim Installation Instructions I-769P-AC-ELEC
FireLock NXT™ Series 769 Preaction Valve with Double-Pneumatic Actuator Installation Instructions I-769P-DPA
FireLock NXT™ Series 769 AutoConvert Preaction Valve Installation Instructions  I-769P-AC-ELEC-PNEU
FireLock NXT™ Series 769N Deluge Device Submittal 31.81
FireLock™ Series 745 Fire-Pac Submittal 30.23
FireLock NXT™ Series 764 Alternate Wet/Dry Valve Submittal - Discontinued Product Support 30.83
FireLock™ Series 760 Water Motor Alarm Submittal 30.32
Firelock™ Series 760 Water Motor Alarm Installation Instructions  I-760
FireLock™ Series 776 Low Pressure Actuator Submittal 30.65
FireLock™ Series 798 Double Pneumatic Actuator Submittal 30.61
FireLock™ Series 767 Electric/Pneumatic Double Interlock Actuator Submittal 30.62
FireLock™ Series 7C7 Compressor Package Submittal - Discontinued Product Support 30.22
Series 7C7 Air Maintenance/Compressor Assembly Installation Instructions I-7C7
FireLock™ Series 746 and 746-LPA Dry Accelerators Submittal 30.64
FireLock™ Series 746 and 746-LPA Dry Accelerators Installation and Repair Kit Instructions I-746-746-LPA
FireLock™ Series 757 Air Maintenance Trim Assembly Submittal 30.35
FireLock™ Series 757P Air Maintenance Trim Assembly Submittal - Discontinued Product Support 30.36
FireLock™ Series 753-E 300 PSI Solenoid Submittal 30.63
FireLock NXT™ Series 769 Deluge Valve Installation Instructions I-769D
FireLock NXT™ Series 769 Preaction Valve Installation Instructions I-769P