FireLock NXT™ Valve Solutions
Not just valves – simplicity.
Thoughtfully designed with our customers in mind, FireLock NXT™ Valves offer streamlined set-up, simplified maintenance and dependable operation.
Trim Configurations:
- Bare
- Pretrimmed
- Vic-Quick Riser – includes:
- Drain Connection Kit
- Preset Air Supervisory and Alarm Switches
- Control Valve
- Style 009N Installation-Ready Coupling
- Low-Pressure Actuator eliminates air-to-water differential and allows up to 40% smaller air compressor motor size
- Consistent valve body design through all applications, with easy reset for clapper – no mechanical latches or reset knobs
- Manifolds feature labeled inlets and outlets and unique strainer threads to eliminate guesswork and assist during maintenance
- Fewer moving parts with a robust direct acting diaphragm
- Reference materials at your fingertips with a quick scan of a QR Code between you and installation set-up and maintenance instructions or a call to Victaulic Customer Service.
REQUEST A DEMO
THANK YOU FOR YOUR INTEREST IN VICTAULIC FIRELOCK NXT™ VALVE SOLUTIONS.
TO REQUEST A DEMO PLEASE FILL OUT THE FORM.
VICTAULIC
4901 KESSLERSVILLE ROAD, EASTON, PA 18040
FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).
FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING
VICTAULIC BRANCH OR CALL (905) 884-7444.
"*" indicates required fields
FIRELOCK NXT™ PRODUCTS
- All Products
- Flow Control
- Devices
|
FireLock NXT™ Series 769N Deluge Valve
|
|
|
|
FireLock NXT™ Series 768N Dry System Check Valve
|
|
|
FireLock NXT™ Series 769N Preaction System Check Valve
|
|
|
FireLock NXT™ AutoConvert Trim Assembly
|
|
|
FireLock NXT™ Series 764 Alternate Wet/Dry Valve
|
|
|
FireLock NXT™ Series 760 Water Motor Alarm
|
|
|
FireLock NXT™ Series 776 Low Pressure Actuator
|
|
|
FireLock NXT™ Series 798 Double Pneumatic Actuator
|
|
|
FireLock™ Series 745 Fire-Pac
|
|
|
Series 767 Electric/Pneumatic Double Interlock Actuator
|
|
|
Series 7C7 Air Maintenance/Compressor Assembly
|
|
|
FireLock™ Series 746-LPA Dry Accelerator
|
|
|
FireLock™ Series 757 Air Maintenance Trim Assembly
|
|
|
FireLock™ Series 757P Air Maintenance Trim Assembly
|
|
|
FireLock™ Series 753-E 300 psi Solenoid
|
FIRELOCK NXT™ DOWNLOADS
- All Resources
- Submittals
- Manuals
| Resource | Number | Downloads | Collection |
|---|---|---|---|
| FireLock NXT™ Series 768N Dry Valve Submittal | 31.80 |
|
|
| FireLock NXT™ Series 769N Preaction Trim Submittal | 31.82 |
|
|
| FireLock NXT™ Series 769 Preaction Devices LPCB Listed Submittal | 30.85 |
|
|
| FireLock NXT™ Series 769 Preaction Electric AutoConvert Dry Trim Installation Instructions | I-769P-AC-ELEC |
|
|
| FireLock NXT™ Series 769 Preaction Valve with Double-Pneumatic Actuator Installation Instructions | I-769P-DPA |
|
|
| FireLock NXT™ Series 769 AutoConvert Preaction Valve Installation Instructions | I-769P-AC-ELEC-PNEU |
|
|
| FireLock NXT™ Series 769N Deluge Device Submittal | 31.81 |
|
|
| FireLock™ Series 745 Fire-Pac Submittal | 30.23 |
|
|
| FireLock NXT™ Series 764 Alternate Wet/Dry Valve Submittal - Discontinued Product Support | 30.83 |
|
|
| FireLock™ Series 760 Water Motor Alarm Submittal | 30.32 |
|
|
| Firelock™ Series 760 Water Motor Alarm Installation Instructions | I-760 |
|
|
| FireLock™ Series 776 Low Pressure Actuator Submittal | 30.65 |
|
|
| FireLock™ Series 798 Double Pneumatic Actuator Submittal | 30.61 |
|
|
| FireLock™ Series 767 Electric/Pneumatic Double Interlock Actuator Submittal | 30.62 |
|
|
| FireLock™ Series 7C7 Compressor Package Submittal - Discontinued Product Support | 30.22 |
|
|
| Series 7C7 Air Maintenance/Compressor Assembly Installation Instructions | I-7C7 |
|
|
| FireLock™ Series 746 and 746-LPA Dry Accelerators Submittal | 30.64 |
|
|
| FireLock™ Dry Accelerator Series 746 & 746-LPA with Series 756 and 758 Installation Instructions - Discontinued Product Support | I-746-746-LPA |
|
|
| FireLock™ Series 757 Air Maintenance Trim Assembly Submittal | 30.35 |
|
|
| FireLock™ Series 757P Air Maintenance Trim Assembly Submittal - Discontinued Product Support | 30.36 |
|
|
| FireLock™ Series 753-E 300 PSI Solenoid Submittal | 30.63 |
|
|
| FireLock NXT™ Series 769 Deluge Valve Installation Instructions | I-769D |
|
|
| FireLock NXT™ Series 769 Preaction Valve Installation Instructions | I-769P |
|













