Vortex-Logo-Black

HYBRID FIRE EXTINGUISHING SYSTEM

Victaulic Vortex™ is a dual agent fire extinguishing system designed for use in water sensitive facilities from data centers to power generation plants. With 95 years of fire safety product innovation as a foundation, our expert engineers have developed a revolutionary water and nitrogen fire extinguishing system for special hazards. This advanced fire protection device resolves issues inherent in most other systems for facilities with contents that could be destroyed or rendered inoperable by water damage.

Through water droplets smaller than white blood cells and a naturally occurring gas – nitrogen, discharged from a single emitter, Victaulic Vortex™ hybrid fire suppression system efficiently absorbs heat and reduces oxygen to extinguish fires.

  • Nearly zero wetting
  • No costly clean-up or equipment replacement
  • Quick system recharge, minimal downtime
  • No need for assurance of tight room integrity
  • Green design that is safe for the environment and personnel

Victaulic Vortex Hybrid Fire Extinguishing System

Victaulic Vortex™ Hybrid Fire Extinguishing System Video Library

REQUEST MORE INFORMATION 

THANK YOU FOR YOUR INTEREST IN VICTAULIC VORTEX™.

TO REQUEST MORE INFORMATION PLEASE FILL OUT THE FORM.

Construction workers shaking hands

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

VICTAULIC VORTEX™ PRODUCTS

  • All Products
  • Special Hazards
Victaulic Vortex™ 1000 Hybrid Fire Extinguishing System
Victaulic Vortex™ 1000 Hybrid Fire Extinguishing System
  • FM Approved under FM5580 standard for Fixed Extinguishing Systems, Hybrid (Water and Inert Gas) for the protection of combustion turbines, machinery spaces, and special hazard machinery spaces in enclosures with volumes not exceeding 127,525 ft3| 3600 m3 and a maximum height of 24.6 ft | 7.5 m
  • Touchscreen interface provides a simplified view into the operational aspects of the system
Victaulic Vortex™ 1500 Hybrid Fire Extinguishing System
Victaulic Vortex™ 1500 Hybrid Fire Extinguishing System
  • Can be applied in total flooding fire suppression for industrial machine spaces such as power generation plants, turbine enclosures, automotive manufacturing, steel foundry, flammable liquids storage, data centers, museums, libraries, or mining facilities
  • Touchscreen interface provides a simplified view into the operational aspects of the system
Victaulic Vortex™ 500 Hybrid Fire Extinguishing System
Victaulic Vortex™ 500 Hybrid Fire Extinguishing System
  • Self-contained, requiring no additional piping once placed in the risk area
  • Maximum elevation above sea level: 10,000 ft | 3,048 m
  • Enclosure Volume: 500 - 6,100 ft| 14 - 173 m3

VICTAULIC VORTEX™ DOWNLOADS

  • All Resources
  • Submittal
  • White Papers
  • Market Brochure
  • Discontinued Product Support
Resource Number Downloads Collection
Victaulic Vortex™ Hybrid Fire Extinguishing System Series 953 and Series 954 Hybrid Emitter Submittal 70.12
Victaulic Vortex™  Fire Suppression for Electrical and Electronic Applications White Paper WP-08
Victaulic Vortex™ Dual Agent Extinguishing System White Paper WP-04
Victaulic Vortex™ Series 953 5/8 DC Emitter Submittal 70.09
Victaulic Vortex™ Fire Suppression System Series 951 Control Boxes Submittal 70.08
Victaulic Vortex™ 500 Fire Suppression System Submittal 70.10
Victaulic Vortex™ Series 951 Panels (for use with Victaulic Vortex™ 1500 Systems) Submittal 70.03
Victaulic Vortex™ Series 950 Fire Suppression System Nitrogen Supply Options Submittal 70.04
Victaulic Vortex™ Series 950 Fire Suppression System Water Supply Options Submittal 70.05
Victaulic Vortex™ 1500 Fire Suppression System Submittal 70.06
Victaulic Vortex™ 1500 System Active Release Manifold System Submittal 70.07
Victaulic Vortex™ Series 953 Flow Cartridge and Strainer Kit Submittal 70.16
Victaulic Vortex™ Hybrid Fire Extinguishing Systems Product Brochure PB-389

VICTAULIC VORTEX™ FEATURES AND FUNCTIONALITY

Recent Blog Posts

engineers in end of life scenarios

Circularity in Construction – Part 4: From an Operational Building to End-of-Life Scenarios

Shifting to a circular approach of “reduce-reuse-recycle” is essential to cut waste and to reduce waste going to landfills.

reducing impact and waste on site

Circularity in Construction – Part 3: Reducing Impact and Waste on the Site

The method of construction can significantly impact a project’s ability to achieve its schedule goals, and it can impact safety and sustainability.

preconstruction strategies to minimize environmental impact and waste

Circularity in Construction – Part 2: Preconstruction Strategies to Minimize Environmental Impact and Waste

Selecting the right material and design considerations from the start can minimize impact and waste, even before setting foot on-site.