Header fittings drying

Flexible Sprinkler Drops

  • Home
  • Products
  • Fittings
  • Flexible Sprinkler Drops
Victaulic flexible sprinkler drops are a versatile and dependable alternative to traditional hard pipe arm-overs, bringing a new level of confidence, speed and performance to your fire protection system. Browse our flexible sprinkler fittings product listings below. View More

Flexible sprinkler drops (also known as flex drops, flex heads, flexible sprinkler hoses, flexible sprinkler pipes, flexible sprinkler connections & flexible sprinkler brackets) are made of a flexible hose material that connects the main water supply to the sprinkler head. The hose is designed to be bendable, simplifying the connection from branch line to sprinkler head, allowing it to be maneuvered around obstructions.

From commercial buildings and industrial facilities to residential spaces, Victaulic flexible sprinkler drops seamlessly integrate into suspended ceilings, hard-lid ceilings, and other specialty applications such as metal duct, clean room and structural data center ceilings. Their versatility is particularly valuable in spaces with complex layouts or areas where hard pipe may present installation challenges. Whether you're retrofitting an existing system or installing a new one, Victaulic flexible sprinkler hose fittings adapt to the installation needs.

Benefits of Victaulic Flexible Sprinkler Systems:

  • Confidence - The 100% kink resistant flexible sprinkler hoses are designed and manufactured by Victaulic. The Series AH2-CC Braided Hose features the patented captured coupling technology of the Firelock™ Installation-Ready™ Style 108 Rigid Coupling instead of a threaded union, allowing for quicker, safer installations and pad to pad visual confirmation.
  • Speed & Ease of Installation - Flexible sprinkler fittings decrease the amount of hard pipe, fittings and other components needed on the job site. The VicFlex™ hoses and brackets are Installation-Ready™ out-of-the box, eliminating the need for additional measuring and fabricating.
  • Performance - The flexibility and resilience of the flex drops reduce the risk of damage during unexpected events including seismic activity or ceiling settlement over time, contributing to safer, more dependable fire protection systems. While maintaining proper sprinkler position VicFlex™ brackets have tamper resistant features, restricting improper repositioning of the flex drop.
  • Adaptability - The adaptability of the flexible sprinkler hose accommodates changes in building layout or renovations without compromising safety. VicFlex™ flexible sprinkler fittings offer highly bendable braided construction and a tight, 2” | 50mm industry leading bend radius.
  • Versatile Bracket Solutions - A variety of flexible sprinkler bracket options are available to accommodate every solution from standard to specialized including low profile ceilings, FRP or metal duct applications and clean rooms. The Style AB2 Bracket with patented, over/under adjustability allows installation and vertical adjustment from above or below the ceiling surface, without added steps of cutting into hard-lid material or creating an access point.
Victaulic flexible sprinkler fittings provide dynamic solutions for various fire protection applications. They can be used in both wet and dry pipe systems, in cold storage, clean rooms, fiberglass-reinforced plastic and metal duct systems, commercial, industrial and residential settings and much more. Upgrade your fire protection system today with flexible sprinkler drops for unparalleled flexibility and peace of mind.

Read & download Victaulic product literature & information available in multiple languages in our literature library.

View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library.
View Less
Product Guide
VicFlex™ Style AB8 Bracket – CD Profile VicFlex™ Style AB8 Bracket – CD Profile
VicFlex™ Series AH1 Braided Hose VicFlex™ Series AH1 Braided Hose
VICFLEX™ SERIES AH1-CC BRAIDED HOSE VICFLEX™ SERIES AH1-CC BRAIDED HOSE
VicFlex™ Series AQD – Duct VicFlex™ Series AQD – FRP Duct
VicFlex™ Series AQC-U – Cleanroom VicFlex™ Series AQC-U – Cleanroom
VicFlex™ Series AH5 Corrugated Hose VicFlex™ Series AH5 Corrugated Hose
VicFlex™ Series AH2-CC Braided Hose  VicFlex™ Series AH2-CC Braided Hose 
VicFlex™ Series AH2-300 Braided Hose  VicFlex™ Series AH2-300 Braided Hose 
VicFlex™ Series AH2 Braided Hose  VicFlex™ Series AH2 Braided Hose