FROM STREET TO SPRINKLER,

THERE'S NEVER A QUESTION.

VERSATILITY AND VALUE ARE DELIVERED.

"Victaulic is always on the leading edge with its products.The other companies always seem to be trying to make some version of what Victaulic has already created."

- Steve Kirby, Contractor

Explore Our Complete Solution For Yourself

FIRELOCK™ IGS INSTALLATION-READY™ SPRINKLERS

Simplify

  • Zero sprinkler prep
  • Standardize on 1" IGS outlets on the complete project, no matter the sprinkler orifice size, or the area being protected, making it easier to plan, design and weld

Save

  • Eliminate consumables (tape, dope and sprinkler wrenches)
  • Reduce Effort – eliminate sprinkler wrenches needed for threaded connections, reducing injury from repeated strenuous motion

Confirm

  • Increase Confidence – “visual inspection” of leak-free installation by replacing a threaded connection with a mechanical joint
  • Ensure sprinkler frame arm alignment without imposing additional torque on the sprinkler
Victaulic Style V9

OUR LATEST SOLUTIONS IN ACTION

REQUEST A DEMO

Designing fire protection systems for storage facilities presents a unique set of challenges, all of which can be addressed by leveraging Victaulic’s “street-to-sprinkler” product solutions along with our extensive system knowledge and unmatched support. Reach out today to simply learn more or request a demo to see the products in action.

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.