Dewatering

Dewatering

Mine Dewatering Solutions

Mine dewatering systems require products that provide both reliability and flexibility to meet the ever-changing onsite climate and environmental conditions.

 

Victaulic offers a suite of value-engineered mechanical joining and flow control solutions designed for dewatering applications, regardless of depth or mine type.

 

From high to low-pressure systems, Victaulic’s innovative products for metallic and non-metallic piping systems:

  • install up to 10 times faster than other pipe joining methods
  • improve operational efficiency
  • enhance system reliability

 

Rated up to 4000 psi/275 bar, Victaulic products are designed to meet even the most demanding system requirements and offer the flexibility and ease of maintenance needed to reduce system downtime and increase productivity.

mining-benefits

Connect with Mining

Stitched Panorama

Projects

Product Spotlight