VICTAULIC BLOG

Victaulic Joins National Hydropower Association

Victaulic Joins National Hydropower Association

Victaulic provides solutions to support the hydropower industry, as it works to provide low-carbon, affordable, and secure energy.

St Joseph’s Wastewater Treatment Plant

St Joseph’s Wastewater Treatment Plant

St. Joseph, MO, USA

Victaulic solutions for ductile iron pipe and large diameter solutions were utilized in St Joseph’s Wastewater Treatment Plant Improvement Project.

Johnson Street Water Treatment Plant

Johnson Street Water Treatment Plant

Winona, MN, USA

The Johnson Street Water Treatment Plant Project focused on influent piping system upgrades. Victaulic provided infrastructure grooved piping solut...

NEWPP Central Plant

NEWPP Central Plant

Humble, TX, USA

Victaulic provided key solutions for the Northeast Water Purification Plant Project to address land subsidence & increased drinking water demand in...

FireLock™ Dry Sprinkler Order Form

VE268 Roll Grooving Tool Repair Parts Manual

Header Assembly Installation at Permian Basin Production Facility

Header Assembly Installation at Permian Basin Production Facility

Permian Basin, USA

A Permian Basin production facility header assembly project used Victaulic pipe joining solutions for their lightweight design & ease of installation.

Manual Balancing Valves

Manual Balancing Valves

“Y” patterned globe valve. TA Series 786, 787H & 78KH: Digital hand wheel with 4 turns to open; Includes memory stop. TA Series 788 & 789: Digital ...

Automatic Balancing Valves

Automatic Balancing Valves

Pressures up to 365psi | 2517 kPa | 25bar. Rated from -4°F to 250°F | -20°C to 120°C. Series 76T, 76B, 76K, 76V Sizes from ½ - 2" | DN15 - DN50 Con...