VICTAULIC BLOG

Marana Airline Lambert Treatment Campus

Marana Airline Lambert Treatment Campus

Marana, AZ, USA

Victaulic delivered an effective prefabricated design and solutions for the Airline Lambert Water Treatment Campus Project.

Walnut Creek Wastewater Treatment Plant

Walnut Creek Wastewater Treatment Plant

Austin, TX, USA

Victaulic wastewater solutions were utilized on the Walnut Creek Wastewater Treatment Plant project that are designed to last the life of the pipin...

Oil Sands Vic-Ring Check Sheet

Oil Sands Vic-Ring Check Sheet The joining of pipe with a suitable Victaulic Vic-Ring coupling presents individual considerations that

Downstream Air Compression Facility for Sullair

Downstream Air Compression Facility for Sullair

Midland, MI, USA

Victaulic downstream solutions were selected for this air compressor facility project to join critical piping systems, such as air and water supply...

AGS Series W710 Double Eccentric Butterfly Valve Submittal

Domestic Water Kits for Hydronic Balancing Submittal

Series W710 AGS Double Eccentric Butterfly Valve

Series W710 AGS Double Eccentric Butterfly Valve (Asia Pacific Only)

Series W710 AGS Double Eccentric Butterfly Valve | Sizes from 14 – 24” / DN350 – DN600

Malaysia

There is no excerpt because this is a protected post.

Project Partnership at Saltwater Disposal Facility in Louisiana

Project Partnership at Saltwater Disposal Facility in Louisiana

Frierson, LA, USA

Victaulic oil, gas & chemical piping system solutions & the Virtual Design & Construction team were chosen for a LA saltwater disposal facility pro...