4901 Kesslersville Road Easton, PA 18040
US & Latin America ONLY – Contact your local sales representative for availability. – Designed to provide a flexible
Style 341. Designed for direct connection of flanged components into a grooved cast or ductile system. Designed for Class 53 or higher pipe. Sizes ...
• Modular field fabrication cut grooving tool• Designed to simultaneously square cut and groove ductile iron pipe ends
In-air or power-driven roll grooving tool for 1-12″ OGS and 1″ IGS field fabrication Includes a full package of
Low-flow stability without an anti-cavitation accessoryFully supported and reinforced diaphragmNo obstructions in the flow path
US ONLY – Contact your local sales representative for availability. Designed to provide a rigid pipe joint in sprinkler
Turnstile design allows pipe to be spun around for grooving of both pipe ends without dismounting pipe from stand Forward/traverse movement
Production roll grooving tool designed for fabrication shop use Grooving Capability: Carbon Steel (Schedule 7 – 40): 1″ |